Print Back
U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle.
Unit of Measure

Specifications

Type

N/A U-Bolt Clamps

Model Code Description

N/A HRRBS 20 L 609 PP ST ZN

Metal Component Material

N/A Threaded "U" - Zinc-Plated Carbon Steel

Material Finish

N/A Zinc Plated

Series

N/A HRRBS

Clamp Size

N/A 23.98 in609 mm

Clamp Material

N/A Polypropylene

BUn

N/A EA

Dimensions

Dimension D1

N/A M30

Dimension B

N/A 5.91 in150 mm

Dimension E1

N/A 25.67 in652 mm

Pipe Size

N/A 24 in609.6 mm

Dimension L2

N/A 29.53 in750 mm

Dimension B1

N/A 2.76 in70 mm

Dimension H1

N/A 27.56 in700 mm

Diameter A

N/A 24.49 in622 mm

Features

N/A

  • Metric Threads
  • Easy installation