Print Back
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
Unit of Measure

Specifications

Type

N/A Cushion Clamp

Model Code Description

N/A CUSH 3/4T A2

Application

N/A Tube

Series

N/A CUSH

Materials

N/A 304 Stainless Steel

Finish

N/A Electro-Dichromate

Cushion Material

N/A Thermoplastic Elastomer

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Tube O.D.

N/A 3/4 in

Diameter A

N/A 3/4 in

Dimension B

N/A 1.2 in

Dimension C

N/A 1.68 in

Mounting Rail

N/A

  • Part Number: 02701588
  • Model Code: Cush Rail 13/16" x 10' A2
  • Material: Stainless steel 304
  • Length: 10'0"
  • Part Number: 2073325
  • Model Code: Cush Rail 1" x 4'
  • Material: Galvanized Steel
  • Length: 4'

Features

N/A

  • Distortion free clamping
  • Shock and vibration reduction
  • Elimination of rotation
  • Retrofit without disassembly
  • Easy installation
  • Control squeeze shoulder bolt prevents over tightening of the clamp assembly, preventing the possibility of crushing the tube.
  • Fits standard 1-5/8” wide mounting rail

Note

N/A Dimensions are for general information only, all critical dimensions should beverified by requesting a certified print.