Print Back
Holds free hanging hydraulic hoses, used in mobile and industrial environments, and prevents parallel running hoses from rubbing together.
Unit of Measure

Specifications

Series

N/A HFC

Size

N/A 3/8 in

Material

N/A Polypropylene

Finish

N/A Matte

Mounting Type

N/A Free Air

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC130 ºF

Number of Tubes

N/A 2

Weight

N/A 0.027 kg0.06 lb

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Tube Diameter

N/A 0.37 in9.5 mm

Distance between Mounting Holes

N/A 1.42 in36 mm

Length

N/A 2.83 in72 mm

Width

N/A 0.98 in25 mm

Height

N/A 1.89 in30.2 mm