Print Back
Kidney loop system dual 27" filter housings (WR and 10 micron element) Viton Seals 230 VAC 7 GPM flow rate
Unit of Measure

Specifications

Type

N/A Offline Filtration System

Seal Material

N/A Buna

Medium

N/A Mineral Oil Based Hydraulic Fluids/Water Glycol

Weight

N/A 73.03 kg161 lb

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -4 ºC25 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Configuration

N/A Female 1 in. NPT Suction/Female SAE 16 Return

Head Material

N/A Aluminum

Flow

N/A 7 gpm26 L/min

Cracking Pressure

N/A 2 bar30 psi

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Cap Material

N/A Aluminum

Indication Type

N/A D5 Visual

Bowl Material

N/A Steel

Material

N/A BetaMicron®

Max Viscosity

N/A 1000 SUS

Schedule

N/A C

End Type

N/A Female 1 in. NPT Suction/Female SAE 16 Return

Dimensions

Width

N/A 12 in304.8 mm

Diameter

N/A 21.5 in546.1 mm

Height

N/A 33.8 in859 mm

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration