Print Back
Kidney loop system dual 27" filter housings (20 and 5 micron element) Buna Seals 115 VAC 14 GPM flow rate
Unit of Measure

Specifications

Type

Offline Filtration System

Seal Material

Buna

Medium

Mineral Oil Based Hydraulic Fluids

Weight

73.03 kg161 lb

Mounting Type

Offline

Operating Temperature [Min]

-4 ºC25 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

Female 1.25 in. NPT Suction/ Female SAE 20 Return

Head Material

Aluminum

Flow

14 gpm53 L/min

Cracking Pressure

2 bar30 psi

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

D5 Visual

Bowl Material

Steel

Material

BetaMicron®

Max Viscosity

1000 SUS

Schedule

C

End Type

Female 1.25 in. NPT Suction/ Female SAE 20 Return

Dimensions

Width

12 in304.8 mm

Diameter

21.5 in546.1 mm

Height

33.8 in859 mm

Application

Application

Industrial Mobile Vehicles Marine Agriculture Bulk Fuel Filtration