Print Back
Fail-safe In-Line Mechanical Clean Oil Dispensing Filter rated for 900 psi and 30 gpm. Ideal for dispensing applications where clean fluid delivery is a must. Dispensed fluid is filtered or it is returned to the tank. Field proven to deliver ISO cleanliness levels of 18/15/13 or better in a single pass. Series filtration with MCO2 and MCO3 filters.
Unit of Measure

Specifications

Type

N/A Offline Filter

Seal Material

N/A Viton

Medium

N/A Mineral Oil Based Hydraulic Fluids

Weight

N/A 19.5 kg43 lb

Size

N/A BN

Mounting Type

N/A Offline

Operating Temperature [Min]

N/A -29 ºC-20 ºF

Operating Temperature [Max]

N/A 107 ºC225 ºF

Flow

N/A 30 gpm113 L/min

Filter Rating

N/A 25 µm

Designation

N/A Steel

Operating Pressure [Max]

N/A 60 bar900 psi

Fatigue Pressure

N/A 52 bar750 psi

Material

N/A BetaMicron®

Max Viscosity

N/A 150 SUS