Print Back
HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations.
Unit of Measure

Specifications

Type

N/A Test Point Kits

Style

N/A 3 Gauge

Model Code Description

N/A TESTPOINT KIT 1620 3 GAUGE

Series

N/A 1620

Pmax

N/A 345 bar5000 psi

Includes

N/A Carrying Case, 3 Gauges & Accessories

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A TEST POINTS

Product

N/A TEST POINTS

Features

N/A

  • Can be coupled and uncoupled under pressure without system shutdown or fluid loss
  • Patented guided piston design for leak free performance at operating pressure to 9000 psi
  • HYDAC guided piston design provides the following advantages over ball seal design:
    • Higher working Pressure
    • Better sealing characteristics particularly under high vibration
    • Less susceptible to fluid contamination
    • Can be used for gas as well as fluid
  • Low temperature options available

Application

N/A

  • Pressure measurement with gauges or sensors
  • Fluid sampling
  • Air bleeding