Part Number |
Type |
Model Code Description |
Series |
Dimension C |
Dimension D (Range) |
Core Products |
|---|---|---|---|---|---|---|
| 3627480 | N/A HyRac Clamp | N/A HyRac 100-105 ST W/ P/N | N/A HyRac | N/A 135 mm5.31 in | N/A 100 to 105 mm3.9 to 4.1 in | |
| 3627481 | N/A HyRac Clamp | N/A HyRac 106-114 ST W/ P/N | N/A HyRac | N/A 143 mm5.63 in | N/A 106 to 114 mm4.2 to 4.5 in | |
| 3627484 | N/A HyRac Clamp | N/A HyRac 110-118 ST W/ P/N | N/A HyRac | N/A 156 mm6.14 in | N/A 110 to 118 mm4.3 to 4.6 in | |
| 3627515 | N/A HyRac Clamp | N/A HyRac 121-129 ST W/ P/N | N/A HyRac | N/A 165 mm6.5 in | N/A 121 to 129 mm4.8 to 5.1 in | |
| 3627516 | N/A HyRac Clamp | N/A HyRac 133-142 ST W/ P/N | N/A HyRac | N/A 174 mm6.85 in | N/A 133 to 142 mm5.2 to 5.6 in | |
| 3627517 | N/A HyRac Clamp | N/A HyRac 143-151 ST W/ P/N | N/A HyRac | N/A 182 mm7.17 in | N/A 143 to 151 mm5.6 to 5.9 in | |
| 3627518 | N/A HyRac Clamp | N/A HyRac 152-159 ST W/ P/N | N/A HyRac | N/A 191 mm7.52 in | N/A 152 to 159 mm6.0 to 6.3 in | |
| 3627519 | N/A HyRac Clamp | N/A HyRac 160-167 ST W/ P/N | N/A HyRac | N/A 197 mm7.76 in | N/A 160 to 167 mm6.3 to 6.6 in | |
| 3627520 | N/A HyRac Clamp | N/A HyRac 167-175 ST W/ P/N | N/A HyRac | N/A 207 mm8.15 in | N/A 167 to 175 mm6.6 to 6.9 in | |
| 3627522 | N/A HyRac Clamp | N/A HyRac 176-185 ST W/ P/N | N/A HyRac | N/A 241 mm9.49 in | N/A 176 to 185 mm6.9 to 7.3 in | |
| 3627523 | N/A HyRac Clamp | N/A HyRac 202-210 ST W/ P/N | N/A HyRac | N/A 245 mm9.65 in | N/A 202 to 210 mm7.9 to 8.3 in | |
| 3627524 | N/A HyRac Clamp | N/A HyRac 209-217 ST W/ P/N | N/A HyRac | N/A 255 mm10.04 in | N/A 209 to 217 mm8.2 to 8.5 in | |
| 3627535 | N/A HyRac Clamp | N/A HyRac 216-224 ST W/ P/N | N/A HyRac | N/A 256 mm10.08 in | N/A 216 to 224 mm8.5 to 8.8 in | |
| 445048 | N/A HyRac Clamp | N/A HyRac 223-230 ST | N/A HyRac | N/A 259 mm10.2 in | N/A 223 to 230 mm8.8 to 9.1 in | |
| 3627536 | N/A HyRac Clamp | N/A HyRac 225-234 ST W/ P/N | N/A HyRac | N/A 265 mm10.43 in | N/A 225 to 234 mm8.9 to 9.2 in | |
| 3627423 | N/A HyRac Clamp | N/A HyRac 62-65 ST W/ P/N | N/A HyRac | N/A 90 mm3.54 in | N/A 62 to 65 mm2.4 to 2.6 in | |
| 3627424 | N/A HyRac Clamp | N/A HyRac 73-76 ST W/ P/N | N/A HyRac | N/A 101 mm3.98 in | N/A 73 to 76 mm2.9 to 3.0 in | |
| 3627475 | N/A HyRac Clamp | N/A HyRac 89-92 ST W/ P/N | N/A HyRac | N/A 116 mm4.57 in | N/A 89 to 92 mm3.5 to 3.6 in |