Print Back
BH_SingleBagHousings.jpg
Unit of Measure
1 2 

Part Number

Item Name

Type

Size

Material

Core Products

2203431 N/A BH1-2-304S-2F-V1 N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7634048 N/A BH11304S1NV0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 1 N/A 304 Stainless Steel
7636674 N/A BH12304S2FE1, HYDAC, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7638049 N/A BH12304S2NE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7633826 N/A BH12304S2NV0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7639056 N/A BH42304S4FV1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7634208 N/A BH62304S4FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605515 N/A BH102304S10FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605516 N/A BH11304S15E1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 1 N/A 304 Stainless Steel
7630173 N/A BH11304S15NV0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7630174 N/A BH11304S2NE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605517 N/A BH11304S2NE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605518 N/A BH11316S2FE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 316 Stainless Steel
7605519 N/A BH12304S15E1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7628153 N/A BH12304S15NE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7630175 N/A BH12304S2NE0, SI, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605520 N/A BH12304S3FE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605521 N/A BH12304S4FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605522 N/A BH12316S2FE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 316 Stainless Steel
7605523 N/A BH13304S2NE0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 3 N/A 304 Stainless Steel
7605524 N/A BH14304S1NV0, Bag Housing N/A Stainless Steel Bag Housing N/A Size 4 N/A 304 Stainless Steel
7605525 N/A BH22304S3FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605526 N/A BH32304S4FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7605528 N/A BH42304S4FE1, Bag Housing N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
7636625 N/A BH42304S6FE1, Size2, 6" Flange, SS, EPDM N/A Stainless Steel Bag Housing N/A Size 2 N/A 304 Stainless Steel
Unit of Measure
1 2