Print Back
PEF_PPF.jpg
Unit of Measure
1 2 3 

Part Number

Model Code Description

Type

Size

Material

Core Products

7633799 N/A PEF100P1PH, Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7628795 N/A PEF100P2P0, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7626687 N/A PEF100P2SH, Bag Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7636457 N/A PEF10P1PH, Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7633800 N/A PEF10P2PH, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7628692 N/A PEF10P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618958 N/A PEF10P2SH, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618960 N/A PEF10P4P0, Element N/A Bag Element N/A Size 4 N/A Polyester Felt
7639788 N/A PEF10SBP2SH, Bag Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7631445 N/A PEF15P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618961 N/A PEF1P2P0, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7634164 N/A PEF1P2PH, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618962 N/A PEF1P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618965 N/A PEF25P1PH, Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7634165 N/A PEF25P1SH, Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7618966 N/A PEF25P2P0, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618967 N/A PEF25P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618968 N/A PEF25P2SH, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618969 N/A PEF25P8SH, Element N/A Bag Element N/A Size 8 N/A Polyester Felt
7634166 N/A PEF25P9SH, Element N/A Bag Element N/A Size 9 N/A Polyester Felt
7634305 N/A PEF3P1PH, Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7631447 N/A PEF3P2P0, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618971 N/A PEF3P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618972 N/A PEF3P8SH, Element N/A Bag Element N/A Size 8 N/A Polyester Felt
7639625 N/A PEF40P2SH, 40 Micron, Size 2, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
Unit of Measure
1 2 3