Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 1345360 | N/A PFM-1-G-0-V-0-0/SZ-1-25-D-V | N/A | N/A | N/A | N/A | |
| 62885 | N/A PFM-0-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 5.472 in139 mm | N/A 2.992 in76 mm | |
| 62886 | N/A PFM-1-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 9.291 in236 mm | N/A 2.992 in76 mm | |
| 62887 | N/A PFM-2-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 15.669 in398 mm | N/A 2.992 in76 mm | |
| 62888 | N/A PFM-3-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 4.173 in106 mm | N/A 28.465 in723 mm | N/A 2.992 in76 mm | |
| 62889 | N/A PFMD-0-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 12.953 in329 mm | N/A 2.992 in76 mm | |
| 62890 | N/A PFMD-1-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 16.890 in429 mm | N/A 2.992 in76 mm | |
| 62891 | N/A PFMD-2-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 23.189 in589 mm | N/A 2.992 in76 mm | |
| 62892 | N/A PFMD-3-G-0-V-X-X/SZ-10-M-V | N/A 1 in | N/A 12.598 in320 mm | N/A 35.984 in914 mm | N/A 2.992 in76 mm |