Print Back
BallValves_SparePrts
Unit of Measure
1 2 

Part Number

Type

Model Code Description

2061513 N/A Ball Valve N/A MTG KIT ACT KHM/P-40/50 EDA350
271269 N/A Ball Valve N/A BALL KHM-50 SS
279283 N/A Ball Valve N/A WASHER LIMIT SW09 ST ZN
601916 N/A Ball Valve N/A O-RING 13X2.5-FKM-70/75
604078 N/A Ball Valve N/A O-RING 15.6X1.78-NBR-70SH
2067694 N/A Ball Valve N/A LIMIT SWITCH KIT KHB20/25
2055891 N/A Ball Valve N/A SPLIT FLANGE 2.00 CODE 62
637051 N/A Ball Valve N/A SCREW H M3X6-5.6-A3C W/LOCK WASHER
3842173 N/A Ball Valve N/A LOCKING DEVICE KH3/4-10/16-SO760
2216583 N/A Ball Valve N/A SEAL KIT KHB3K-20NPT/SAE-XX34
703116 N/A Ball Valve N/A SEAL KIT KHP/KHP3K-25-XX14
2061169 N/A Ball Valve N/A LOCKING DEVICE KHB/M-06/10, KHP-10
2061175 N/A Ball Valve N/A LOCKING DEVICE KHB3K-06/10
2064265 N/A Ball Valve N/A HANDLE KIT OFS STL SW09
2064266 N/A Ball Valve N/A HANDLE KIT OFS STL SW12
2098868 N/A Ball Valve N/A HANDLE KIT OFS SS SW14 18X
281604 N/A Ball Valve N/A HANDLE OFS AL SW22
561681 N/A Ball Valve N/A HANDLE OFS STL SW17 16X LONG
389700 N/A Ball Valve N/A HANDLE WING TYPE STL SW12 20X
2061476 N/A Ball Valve N/A SEAL KIT KHB3K-16NPT/SAE-XX14
Unit of Measure
1 2