Print Back

The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.

Cylindrical Straps
Unit of Measure
1 2 3 

Part Number

Model Code Description

Diameter [Min]

Diameter [Max]

Base Length

Bolt Hole Distance

Core Products

444506 N/A HRGKSM 4 R 391-402/399 ST N/A 15.4 in391 mm N/A 15.8 in402 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
444924 N/A HRGKSM 4 R 404-415/412 ST N/A 15.9 in404 mm N/A 16.3 in415 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
444857 N/A HRGKSM 4 R 417-428/425 ST N/A 16.4 in417 mm N/A 16.8 in426 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
3187768 N/A HRGKSM 4 R 430-441/438 ST N/A 16.9 in430 mm N/A 17.4 in442 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
3010052 N/A HRGKSM 4 R 443-454/451 ST N/A 17.4 in442 mm N/A 17.9 in454 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
3298095 N/A HRGKSM 4 R 456-467/464 ST N/A 18 in457 mm N/A 18.4 in467 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
443475 N/A HRGPS 0 A 97-102/100 ST N/A 3.8 in97 mm N/A 4.0 in102 mm N/A 4.3 in110 mm N/A 2.52 in64 mm
3478997 N/A HRGPS 0 A 121-129/124 ST BL N/A 4.8 in121 mm N/A 5.1 in129 mm N/A 4.3 in110 mm N/A 2.52 in64 mm
444466 N/A HRGPS 1 A 148-156/151 ST BL MONT N/A 5.8 in148 mm N/A 6.1 in156 mm N/A N/A
3453022 N/A HRGPS 1 A 175-183/178 ST BL MONT N/A 6.9 in175 mm N/A 7.2 in183 mm N/A N/A
3228600 N/A HRGPST 0 A 101-109/106 ST B N/A 4 in101 mm N/A 4.3 in109 mm N/A 4.3 in110 mm N/A 2.52 in64 mm
3732380 N/A HRGPST 0 A 124-132/128 ST BL N/A 4.9 in124 mm N/A 5.2 in132 mm N/A 4.3 in110 mm N/A 2.52 in64 mm
4779622 N/A HRGPST 1 A 146-154/151 ST BL N/A 5.7 in146 mm N/A 6.1 in154 mm N/A N/A
3228603 N/A HRGPST 1 A 173-181/178 ST BL N/A 6.8 in173 mm N/A 7.1 in181 mm N/A N/A
4788331 N/A HRGPSU 0 A 97-105/106 ST BL N/A 3.8 in97 mm N/A 4.1 in105 mm N/A N/A
4788332 N/A HRGPSU 0 A 124-132/133 ST BL N/A 4.9 in124 mm N/A 5.2 in132 mm N/A N/A
4788333 N/A HRGPSU 1 A 151-159/160 ST BL N/A 5.9 in151 mm N/A 6.3 in159 mm N/A N/A
4788334 N/A HRGPSU 1 A 169-177/178 ST BL N/A 6.7 in169 mm N/A 7.0 in177 mm N/A N/A
Unit of Measure
1 2 3