Part Number |
Model Code Description |
Seal Material |
Size |
Material |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|---|---|
| 2054283 | N/A Seal Kit SB600 10-54L Buna | N/A Buna | N/A 10 to 54 L | N/A Buna | N/A 5 ºF | |
| 2054447 | N/A Repair Kit 54L HF Buna (M50) | N/A Buna | N/A 54 L | N/A Buna | N/A 5 ºF | |
| 2054521 | N/A Repair Kit 20L Buna with B.U.RING | N/A Buna | N/A 20 L | N/A Buna | N/A 5 ºF | |
| 2054545 | N/A Spanner Wrench 68-100 MM | N/A | N/A 68 to 100 mm | N/A | N/A | |
| 2054558 | N/A Name Plate - 4-6L Aluminum | N/A | N/A 4 to 6 L | N/A | N/A | |
| 2054560 | N/A Name Plate - 10-54L Aluminum (22.5) | N/A | N/A 10 to 54 L | N/A Aluminum | N/A | |
| 2054572 | N/A Repair Kit 50/54L Buna (M50)A2(G3/4) Type 2 | N/A | N/A 50 L54 L | N/A Aluminum | N/A 5 ºF | |
| 2054668 | N/A Lock Nut (Gas Side) SYN COAT | N/A | N/A | N/A Synthetically Coated Carbon Steel | N/A | |
| 2054677 | N/A Repair Kit 6L Buna | N/A Buna | N/A 6 L | N/A Buna | N/A 5 ºF | |
| 2054962 | N/A Repair Kit 1L SB600 LT Buna | N/A Buna | N/A 1 L | N/A Low Temperature Buna | N/A -40 ºF | |
| 2055134 | N/A Fluid Port 10-54L 2 SAE CODE 61 | N/A | N/A 2 in. Code 61 SAE Flange | N/A Carbon Steel | N/A | |
| 2062823 | N/A Repair Kit 10L TR Buna | N/A Buna | N/A 10 L | N/A Buna | N/A 5 ºF | |
| 2071207 | N/A Repair Kit 4L Buna (Hydac-Vulcanized) | N/A Buna | N/A 4 L | N/A Buna | N/A 5 ºF | |
| 2072125 | N/A Repair Kit 54L Buna (Hydac-Vulcanized) | N/A Buna | N/A 54 L | N/A Buna | N/A 5 ºF | |
| 235265 | N/A Lock Nut (Grooved) 10-54L | N/A | N/A 10 to 54 L | N/A Carbon Steel | N/A | |
| 235280 | N/A Spacer Ring 10-54L | N/A | N/A 10 to 54 L | N/A | N/A | |
| 235283 | N/A Lock Nut (Gas Side) | N/A | N/A | N/A Carbon Steel | N/A | |
| 236046 | N/A Bladder Kit 4L Buna | N/A Buna | N/A 4 L | N/A Buna | N/A 5 ºF | |
| 237977 | N/A Valve Seal Cap, 7/8-14UNF | N/A | N/A 7/8-14 UNF | N/A | N/A | |
| 238848 | N/A Back-Up Ring SB600 10-54L | N/A | N/A 10 to 54 L | N/A | N/A | |
| 350012 | N/A Fluid Port 10-54L - BSP G2 (PED) | N/A | N/A 10 to 54 L | N/A Carbon Steel | N/A | |
| 353621 | N/A Seal Kit Buna SB330/400 10-50L | N/A Buna | N/A 10 to 54 L | N/A Buna | N/A 5 ºF | |
| 353630 | N/A Seal Kit SB330H/400H 10-54L Buna | N/A Buna | N/A 10 to 54 L | N/A Buna | N/A 5 ºF | |
| 601255 | N/A Lock Nut (Grooved) 2.5-6L (1-4L P) | N/A | N/A 2.5 to 6 L | N/A Carbon Steel | N/A | |
| 602013 | N/A O-Ring 30X3-NBR-90 | N/A Buna | N/A 2.5 to 6 L | N/A Buna | N/A |