The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1320364 | N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1311813 | N/A BDE 1000 F 2 W 1.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1320570 | N/A BDE 1000 F 2 W 1.0 /-ELF | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1309807 | N/A BDE 1000 F 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1309358 | N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300853 | N/A BDE 1000 G 2 W 1.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300132 | N/A BDE 1000 G 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300846 | N/A BDE 1000 G 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1321847 | N/A BDE 1000 G 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 2566255 | N/A BDE 1000 N 2 UBM 1.0/-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1310509 | N/A BDE 1000 N 2 UBM 2.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300414 | N/A BDE 1000 N 2 UBM 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300854 | N/A BDE 1000 N 2 W 1.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300847 | N/A BDE 1000 N 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1304101 | N/A BDE 1000 N 2 W 2.0 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1305061 | N/A BDE 1000 N 2 W 2.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1308251 | N/A BDE 1000 N 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 15.12 in384 mm | |
| 1300418 | N/A BDE 1000 X 2 UBM 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1299655 | N/A BDE 1000 X 2 W 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 35 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1304481 | N/A BDE 200 F 2 W 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1306354 | N/A BDE 200 F 2 W 1.0 /-ELF | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1311300 | N/A BDE 200 F 2 W 1.0 /-ELF-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1311126 | N/A BDE 200 F 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1301740 | N/A BDE 200 F 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1310334 | N/A BDE 200 G 2 UBM 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm |