The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1300848 | N/A BDE 200 G 2 W 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1299636 | N/A BDE 200 G 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1300841 | N/A BDE 200 G 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1312459 | N/A BDE 200 G 2 W 2.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1313363 | N/A BDE 200 G 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread BSPP | N/A 3/4 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1317966 | N/A BDE 200 M 2 W 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread metric | N/A M42x2 | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1314005 | N/A BDE 200 N 2 UBM 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1301634 | N/A BDE 200 N 2 W 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1320175 | N/A BDE 200 N 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1306337 | N/A BDE 200 N 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1310875 | N/A BDE 200 N 2 W 2.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1319029 | N/A BDE 200 N 2 W 2.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1316204 | N/A BDE 200 N 2 W 2.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Thread NPT | N/A 2 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1306009 | N/A BDE 200 S 2 W 1.0 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Slip Fit | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1306010 | N/A BDE 200 S 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Slip Fit | N/A 1 in. | N/A 5.35 in136 mm | N/A 8.86 in225 mm | |
| 1309981 | N/A BDE 200 X 2 UBM 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1299653 | N/A BDE 200 X 2 W 0.0 /CARTRIDGE | N/A 110 gpm417 L/min | N/A 10 L/min | N/A Replacement Cartridge | N/A Replacement Cartridge | N/A | N/A | |
| 1307988 | N/A BDE 400 F 2 UBM 1.0 /-ELF | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300849 | N/A BDE 400 F 2 W 1.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1307838 | N/A BDE 400 F 2 W 1.0 /-ELF | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1304902 | N/A BDE 400 F 2 W 1.0 /-ELF-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1299657 | N/A BDE 400 F 2 W 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1300842 | N/A BDE 400 F 2 W 1.0 /-RV0.02 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Flange (to DIN 24557) | N/A DIN 24557/T 2 | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1310335 | N/A BDE 400 G 2 UBM 1.0 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm | |
| 1310333 | N/A BDE 400 G 2 UBM 1.0 /-RV0.003 | N/A 110 gpm417 L/min | N/A 20 L/min | N/A Thread BSPP | N/A 1 in. | N/A 5.35 in136 mm | N/A 11.97 in304 mm |