Print Back
The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
BreathersBDE
Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Size

Clogging Indicator

Water Retention Capacity

Core Products

1320364 N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A DIN 24557/T 2 N/A UBM N/A 0.75 L
1311813 N/A BDE 1000 F 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A DIN 24557/T 2 N/A W N/A 0.75 L
1320570 N/A BDE 1000 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 35 L/min N/A DIN 24557/T 2 N/A W N/A 0.75 L
1309807 N/A BDE 1000 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A DIN 24557/T 2 N/A W N/A 0.75 L
1309358 N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A UBM N/A 0.75 L
1300853 N/A BDE 1000 G 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
1300132 N/A BDE 1000 G 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
1300846 N/A BDE 1000 G 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
1321847 N/A BDE 1000 G 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 3/4 in. N/A W N/A 0.75 L
2566255 N/A BDE 1000 N 2 UBM 1.0/-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A UBM N/A 0.75 L
1310509 N/A BDE 1000 N 2 UBM 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 2 in. N/A UBM N/A 0.75 L
1300414 N/A BDE 1000 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 2 in. N/A UBM N/A 0.75 L
1300854 N/A BDE 1000 N 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
1300847 N/A BDE 1000 N 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
1304101 N/A BDE 1000 N 2 W 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 2 in. N/A W N/A 0.75 L
1305061 N/A BDE 1000 N 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A 2 in. N/A W N/A 0.75 L
1308251 N/A BDE 1000 N 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A 2 in. N/A W N/A 0.75 L
1300418 N/A BDE 1000 X 2 UBM 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A UBM N/A 0.75 L
1299655 N/A BDE 1000 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A W N/A 0.75 L
1304481 N/A BDE 200 F 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A DIN 24557/T 2 N/A W N/A 0.25 L
1306354 N/A BDE 200 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 10 L/min N/A DIN 24557/T 2 N/A W N/A 0.25 L
1311300 N/A BDE 200 F 2 W 1.0 /-ELF-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A DIN 24557/T 2 N/A W N/A 0.25 L
1311126 N/A BDE 200 F 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A DIN 24557/T 2 N/A W N/A 0.25 L
1301740 N/A BDE 200 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A DIN 24557/T 2 N/A W N/A 0.25 L
1310334 N/A BDE 200 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A 1 in. N/A UBM N/A 0.25 L
Unit of Measure
1 2 3 4