Part Number |
Type |
Size |
Model Code Description |
Operating Temperature [Max] |
End Type |
Core Products |
|---|---|---|---|---|---|---|
| 1265021 | N/A Air Element | N/A 0008 | N/A 0008 L 002 BN4 | N/A 100 ºC212 ºF | N/A NPT | |
| 1266598 | N/A Air Element | N/A 0008 | N/A 0008 L 001 BN4 | N/A 100 ºC212 ºF | N/A NPT | |
| 1287471 | N/A Air Element | N/A 0009 | N/A 0009 L 002 BN | N/A 100 ºC212 ºF | N/A NPT | |
| 1300891 | N/A Air Element | N/A | N/A 2.852519 L 03 BN4 | N/A 100 ºC212 ºF | N/A NPT |