Part Number | 
                        
                            Type | 
                        
                            Size | 
                        
                            Model Code Description | 
                        
                            Operating Temperature [Max] | 
                        
                            End Type | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 1265021 | N/A Air Element | N/A 0008 | N/A 0008 L 002 BN4 | N/A 100 ºC212 ºF | N/A NPT | |
| 1266598 | N/A Air Element | N/A 0008 | N/A 0008 L 001 BN4 | N/A 100 ºC212 ºF | N/A NPT | |
| 1287471 | N/A Air Element | N/A 0009 | N/A 0009 L 002 BN | N/A 100 ºC212 ºF | N/A NPT | |
| 1300891 | N/A Air Element | N/A | N/A 2.852519 L 03 BN4 | N/A 100 ºC212 ºF | N/A NPT |