Print Back
Stainless Steel Cartridge Housing
CH.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Size

Material

7630222 N/A CH1210PP34B0P, Cartridge Housing N/A Stainless Steel Cartridge Housing N/A 10 in N/A 304 Stainless Steel
7630223 N/A CH1220PP34B00, Cartridge Housing N/A Stainless Steel Cartridge Housing N/A 20 in N/A 304 Stainless Steel
7630224 N/A CH1220PP34B0P, Cartridge Housing N/A Stainless Steel Cartridge Housing N/A 20 in N/A 304 Stainless Steel
7630225 N/A CH1410PP1NB0P, Cartridge Housing N/A Stainless Steel Cartridge Housing N/A 10 in N/A 304 Stainless Steel
7601026 N/A CH3220304S2FE0 Cartridge Filter Housing N/A Stainless Steel Cartridge Housing N/A 20 in N/A 304 Stainless Steel
Unit of Measure
1