Part Number |
Model Code Description |
Nominal Flow |
Pilot Ratio |
Seal Material |
Torque |
Core Products |
|---|---|---|---|---|---|---|
| 3029409 | N/A RP08A-01-AB3-N-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029392 | N/A RP08A-01-AS6-N-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029393 | N/A RP08A-01-AS6-N-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029394 | N/A RP08A-01-AS6-NS-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029395 | N/A RP08A-01-AS6-NS-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Buna-N with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029396 | N/A RP08A-01-AS6-V-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Viton® | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029397 | N/A RP08A-01-AS6-V-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Viton® | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029398 | N/A RP08A-01-AS6-VS-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Viton® with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 2593257 | N/A RP08A-01-C-BNS-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 561916 | N/A RP08A-01-C-N-15-3 QS | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 561918 | N/A RP08A-01-C-N-15-4 QS | N/A 10 gpm38 L/min | N/A 4:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3143058 | N/A RP08A-01-C-N-50-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 561917 | N/A RP08A-01-C-NS-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 561919 | N/A RP08A-01-C-NS-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Buna-N with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3010157 | N/A RP08A-01-C-V-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Viton® | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3010158 | N/A RP08A-01-C-V-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Viton® | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3010159 | N/A RP08A-01-C-VS-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Viton® with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3010160 | N/A RP08A-01-C-VS-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Viton® with Sealed Piston | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029364 | N/A RP08A-01-SS6-N-15-3 | N/A 10 gpm38 L/min | N/A 3:1 | N/A Buna-N | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 3029369 | N/A RP08A-01-SS6-V-15-4 | N/A 10 gpm38 L/min | N/A 4:1 | N/A Viton® | N/A 34 to 41 N·m25 to 30 ft·lb | |
| 2592945 | N/A RP10A-01-AB4-VS-15-3 | N/A 16 gpm60 L/min | N/A 3:1 | N/A Viton® with Sealed Piston | N/A 47 to 54 N·m35 to 40 ft·lb | |
| 561206 | N/A RP10A-01-C-N-15-3 QS | N/A 16 gpm60 L/min | N/A 3:1 | N/A Buna-N | N/A 47 to 54 N·m35 to 40 ft·lb | |
| 561208 | N/A RP10A-01-C-N-15-4 QS | N/A 16 gpm60 L/min | N/A 4:1 | N/A Buna-N | N/A 47 to 54 N·m35 to 40 ft·lb | |
| 561207 | N/A RP10A-01-C-NS-15-3 | N/A 16 gpm60 L/min | N/A 3:1 | N/A Buna-N with Sealed Piston | N/A 47 to 54 N·m35 to 40 ft·lb | |
| 561209 | N/A RP10A-01-C-NS-15-4 | N/A 16 gpm60 L/min | N/A 4:1 | N/A Buna-N with Sealed Piston | N/A 47 to 54 N·m35 to 40 ft·lb |