Part Number |
Model Code Description |
Pilot Ratio |
Seal Material |
Body Material |
Adjustment Options |
Core Products |
|---|---|---|---|---|---|---|
| 2591425 | N/A RS08-01-SS6-N-3-500V200 | N/A 3:1 | N/A Buna-N | N/A Steel | N/A Allen Head (HEX 5/32 in.) | |
| 2599775 | N/A RS08-01-SS6-N-4-500F319 | N/A 4:1 | N/A Buna-N | N/A Steel | N/A Factory Pre-Set, Non-Adjustable | |
| 3055825 | N/A RS08-01-SS6-N-4-500V | N/A 4:1 | N/A Buna-N | N/A Steel | N/A Allen Head (HEX 5/32 in.) | |
| 2591235 | N/A RS08-01-SS6-N-4-500V300 | N/A 4:1 | N/A Buna-N | N/A Steel | N/A Allen Head (HEX 5/32 in.) | |
| 2598793 | N/A RS08-01-SS6-V-3-500V | N/A 3:1 | N/A Viton® | N/A Steel | N/A Allen Head (HEX 5/32 in.) | |
| 2599538 | N/A RS08-01-SS6-V-4-500F319 | N/A 4:1 | N/A Viton® | N/A Steel | N/A Factory Pre-Set, Non-Adjustable | |
| 2566485 | N/A RS08-01-SS6-V-4-500V | N/A 4:1 | N/A Viton® | N/A Steel | N/A Allen Head (HEX 5/32 in.) | |
| 3174434 | N/A RS08-50-C-N-4-200V | N/A 4:1 | N/A Buna-N | N/A | N/A Allen Head (HEX 5/32 in.) | |
| 2597487 | N/A RS08-C-N-3-500V180 | N/A 3:1 | N/A Buna-N | N/A | N/A Allen Head (HEX 5/32 in.) |