Part Number |
Model Code Description |
Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 3010153 | N/A RV08A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 0.35 bar5 psi | |
| 2592381 | N/A RV08A-01-C-V-10 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 0.7 bar10 psi | |
| 3010154 | N/A RV08A-01-C-V-15 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 1 bar15 psi | |
| 2611086 | N/A RV08A-01-C-V-25 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 1.7 bar25 psi | |
| 3010155 | N/A RV08A-01-C-V-30 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 2.1 bar30 psi | |
| 2592382 | N/A RV08A-01-C-V-50 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 3.5 bar50 psi | |
| 3010156 | N/A RV08A-01-C-V-70 | N/A Viton® | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 4.8 bar70 psi | |
| 2595807 | N/A RV08A-01-SS6-N-15 | N/A Buna-N | N/A Steel | N/A 10 gpm38 L/min | N/A 1 bar15 psi | |
| 2560429 | N/A RV08A-01-SS6-N-70 | N/A Buna-N | N/A Steel | N/A 10 gpm38 L/min | N/A 4.8 bar70 psi | |
| 3328452 | N/A RV08A-51-C-N-145 | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 10 bar145 psi | |
| 2594541 | N/A RV10A-01-AS8-N-05 | N/A Buna-N | N/A Aluminum | N/A 21 gpm80 L/min | N/A 0.35 bar5 psi | |
| 2599609 | N/A RV10A-01-AS8-V-15 | N/A Viton® | N/A Aluminum | N/A 21 gpm80 L/min | N/A 1 bar14.5 psi | |
| 3134989 | N/A RV10A-01-C-N-0 | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 0 bar0 psi | |
| 3014052 | N/A RV10A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 0.35 bar5 psi | |
| 3627553 | N/A RV10A-01-C-N-100 | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 6.9 bar100 psi | |
| 3014103 | N/A RV10A-01-C-N-15 QS | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 1 bar14.5 psi | |
| 3054668 | N/A RV10A-01-C-N-20 | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 1.4 bar20 psi | |
| 3014104 | N/A RV10A-01-C-N-30 QS | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 2.1 bar30 psi | |
| 3014105 | N/A RV10A-01-C-N-70 QS | N/A Buna-N | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 4.8 bar70 psi | |
| 3014106 | N/A RV10A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 0.35 bar5 psi | |
| 3014107 | N/A RV10A-01-C-V-15 | N/A Viton® | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 1 bar14.5 psi | |
| 3014108 | N/A RV10A-01-C-V-30 | N/A Viton® | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 2.1 bar30 psi | |
| 2610389 | N/A RV10A-01-C-V-50 | N/A Viton® | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 3.5 bar50 psi | |
| 3014109 | N/A RV10A-01-C-V-70 | N/A Viton® | N/A Cartridge only | N/A 21 gpm80 L/min | N/A 4.8 bar70 psi | |
| 2595341 | N/A RV10A-01-SS8-N-05 | N/A Buna-N | N/A Steel | N/A 21 gpm80 L/min | N/A 0.35 bar5 psi |