Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
---|---|---|---|---|---|---|
2593221 | N/A DR08-01-AB3-N-220V | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2593058 | N/A DR08-01-AB3-N-300V | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
3038512 | N/A DR08-01-AS6-N-050H | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
2595839 | N/A DR08-01-AS6-N-050K | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
3029122 | N/A DR08-01-AS6-N-050V | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2596750 | N/A DR08-01-AS6-N-120V | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2595749 | N/A DR08-01-AS6-N-120V065 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
3046912 | N/A DR08-01-AS6-N-220H | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
2598759 | N/A DR08-01-AS6-N-220K | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
3029134 | N/A DR08-01-AS6-N-220V | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
3038513 | N/A DR08-01-AS6-N-300H | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
2594369 | N/A DR08-01-AS6-N-300K100 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
3029135 | N/A DR08-01-AS6-V-050V | N/A Viton® | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2597755 | N/A DR08-01-AS6-V-120V065 | N/A Viton® | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2592117 | N/A DR08-01-AS6-V-220H | N/A Viton® | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
2594831 | N/A DR08-01-C-AS6-V-050V | N/A Viton® | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2592871 | N/A DR08-01-C-N-050F005 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Factory Pre-Set / Non-Adjustable | |
2592872 | N/A DR08-01-C-N-050F040 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Factory Pre-Set / Non-Adjustable | |
2594942 | N/A DR08-01-C-N-050F050 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Factory Pre-Set / Non-Adjustable | |
2593197 | N/A DR08-01-C-N-050F060 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Factory Pre-Set / Non-Adjustable | |
3038510 | N/A DR08-01-C-N-050H | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
2595726 | N/A DR08-01-C-N-050K | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
560452 | N/A DR08-01-C-N-050V QS | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2599369 | N/A DR08-01-C-N-050V005 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
2598053 | N/A DR08-01-C-N-050V017 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head |