Print Back
CV-PressureReducingRelieving_DRgrp
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Seals

Adjustment Range

Nominal Flow

Valve Operator

Core Products

2591677 N/A DR08-01-C-N-050V022 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2595757 N/A DR08-01-C-N-050V030 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2599615 N/A DR08-01-C-N-050V033 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2598768 N/A DR08-01-C-N-050V038 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
3276457 N/A DR08-01-C-N-050V040 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2595240 N/A DR08-01-C-N-050V044 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
3629481 N/A DR08-01-C-N-050V045 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
3064800 N/A DR08-01-C-N-120H N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2598927 N/A DR08-01-C-N-120K N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
3054813 N/A DR08-01-C-N-120K087 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
560453 N/A DR08-01-C-N-120V QS N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
3392546 N/A DR08-01-C-N-120V044 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2596861 N/A DR08-01-C-N-120V050 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2595145 N/A DR08-01-C-N-120V055 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
4059546 N/A DR08-01-C-N-120V058 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2591656 N/A DR08-01-C-N-120V060 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
3276456 N/A DR08-01-C-N-120V069 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2596011 N/A DR08-01-C-N-220F200 N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Factory Pre-Set / Non-Adjustable
3046913 N/A DR08-01-C-N-220H N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
560454 N/A DR08-01-C-N-220V QS N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2690034 N/A DR08-01-C-N-220V100 N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2599984 N/A DR08-01-C-N-220V110 N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2596862 N/A DR08-01-C-N-220V150 N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
3038511 N/A DR08-01-C-N-300H N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2598928 N/A DR08-01-C-N-300K N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
Unit of Measure
1 2 3 4 5