Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 3022444 | N/A DR08-01-C-N-300V QS | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2594733 | N/A DR08-01-C-N-300V180 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2597092 | N/A DR08-01-C-N-300V190 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2592008 | N/A DR08-01-C-N-300V200 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599570 | N/A DR08-01-C-N-300V220 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3276455 | N/A DR08-01-C-N-300V250 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2597093 | N/A DR08-01-C-N-300V260 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2592509 | N/A DR08-01-C-U-220V | N/A Viton® | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2594531 | N/A DR08-01-C-V-050H | N/A Viton® | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
| 3010148 | N/A DR08-01-C-V-050V | N/A Viton® | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3010151 | N/A DR08-01-C-V-120V | N/A Viton® | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2598845 | N/A DR08-01-C-V-120V073 | N/A Viton® | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3010152 | N/A DR08-01-C-V-220V | N/A Viton® | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3028972 | N/A DR08-01-C-V-300V | N/A Viton® | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2598556 | N/A DR08-01-C-V-300V225 | N/A Viton® | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2598557 | N/A DR08-01-C-V-300V300 | N/A Viton® | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2595820 | N/A DR08-01-SS6-N-050V | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599924 | N/A DR08-01-SS6-N-050V045 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2596194 | N/A DR08-01-SS6-N-120V | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599850 | N/A DR08-01-SS6-N-220V110 | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2595423 | N/A DR08-01-SS6-N-300K | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
| 2594679 | N/A DR08-01-SS6-N-300V | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599287 | N/A DR08-01-SS6-N-300V180 | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2597106 | N/A DR08-01-SS6-V-050K | N/A Viton® | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
| 2599605 | N/A DR08-01-SS6-V-120V061 | N/A Viton® | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head |