Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2599133 | N/A DR08-01-SS6-V-300V | N/A VitonĀ® | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599351 | N/A DR10-01-AS6-N-140-V-100 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2591615 | N/A DR10-01-AS8-N-070V | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2597925 | N/A DR10-01-AS8-N-070V050 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2592660 | N/A DR10-01-AS8-N-140H | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 2591947 | N/A DR10-01-AS8-N-140V | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2592132 | N/A DR10-01-AS8-N-140V100 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2550618 | N/A DR10-01-AS8-N-190H | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 2594547 | N/A DR10-01-AS8-N-190V | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3076570 | N/A DR10-01-C-N-070H | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 3026815 | N/A DR10-01-C-N-070V QS | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2592484 | N/A DR10-01-C-N-070V010 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3079536 | N/A DR10-01-C-N-070V040 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3983115 | N/A DR10-01-C-N-070V045 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2598340 | N/A DR10-01-C-N-070V050 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2594273 | N/A DR10-01-C-N-070V060 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3051307 | N/A DR10-01-C-N-070V065 | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2592193 | N/A DR10-01-C-N-140H | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 3556362 | N/A DR10-01-C-N-140K | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap | |
| 2593528 | N/A DR10-01-C-N-140KS125 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap | |
| 3026816 | N/A DR10-01-C-N-140V QS | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2599179 | N/A DR10-01-C-N-140V066 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2599019 | N/A DR10-01-C-N-140V075 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2592131 | N/A DR10-01-C-N-140V100 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2593291 | N/A DR10-01-C-N-140V125 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head |