Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2591677 | N/A DR08-01-C-N-050V022 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2595757 | N/A DR08-01-C-N-050V030 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599615 | N/A DR08-01-C-N-050V033 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2598768 | N/A DR08-01-C-N-050V038 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3276457 | N/A DR08-01-C-N-050V040 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2595240 | N/A DR08-01-C-N-050V044 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3629481 | N/A DR08-01-C-N-050V045 | N/A Buna-N | N/A 3.5 to 35 bar50 to 500 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3064800 | N/A DR08-01-C-N-120H | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
| 2598927 | N/A DR08-01-C-N-120K | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
| 3054813 | N/A DR08-01-C-N-120K087 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap | |
| 560453 | N/A DR08-01-C-N-120V QS | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3392546 | N/A DR08-01-C-N-120V044 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2596861 | N/A DR08-01-C-N-120V050 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2595145 | N/A DR08-01-C-N-120V055 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 4059546 | N/A DR08-01-C-N-120V058 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2591656 | N/A DR08-01-C-N-120V060 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3276456 | N/A DR08-01-C-N-120V069 | N/A Buna-N | N/A 25 to 83 bar363 to 1200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2596011 | N/A DR08-01-C-N-220F200 | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Factory Pre-Set / Non-Adjustable | |
| 3046913 | N/A DR08-01-C-N-220H | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
| 560454 | N/A DR08-01-C-N-220V QS | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2690034 | N/A DR08-01-C-N-220V100 | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2599984 | N/A DR08-01-C-N-220V110 | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 2596862 | N/A DR08-01-C-N-220V150 | N/A Buna-N | N/A 45 to 152 bar653 to 2200 psi | N/A 4 gpm15 L/min | N/A Allen Head | |
| 3038511 | N/A DR08-01-C-N-300H | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Knurled Hand Knob | |
| 2598928 | N/A DR08-01-C-N-300K | N/A Buna-N | N/A 74 to 210 bar1073 to 3000 psi | N/A 4 gpm15 L/min | N/A Allen Head with Cover Cap |