Print Back
CV-PressureReducingRelieving_DRgrp
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Seals

Adjustment Range

Nominal Flow

Valve Operator

Core Products

3022444 N/A DR08-01-C-N-300V QS N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2594733 N/A DR08-01-C-N-300V180 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2597092 N/A DR08-01-C-N-300V190 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2592008 N/A DR08-01-C-N-300V200 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2599570 N/A DR08-01-C-N-300V220 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
3276455 N/A DR08-01-C-N-300V250 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2597093 N/A DR08-01-C-N-300V260 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2592509 N/A DR08-01-C-U-220V N/A Viton® N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2594531 N/A DR08-01-C-V-050H N/A Viton® N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
3010148 N/A DR08-01-C-V-050V N/A Viton® N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
3010151 N/A DR08-01-C-V-120V N/A Viton® N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2598845 N/A DR08-01-C-V-120V073 N/A Viton® N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
3010152 N/A DR08-01-C-V-220V N/A Viton® N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
3028972 N/A DR08-01-C-V-300V N/A Viton® N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2598556 N/A DR08-01-C-V-300V225 N/A Viton® N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2598557 N/A DR08-01-C-V-300V300 N/A Viton® N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2595820 N/A DR08-01-SS6-N-050V N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2599924 N/A DR08-01-SS6-N-050V045 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2596194 N/A DR08-01-SS6-N-120V N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2599850 N/A DR08-01-SS6-N-220V110 N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2595423 N/A DR08-01-SS6-N-300K N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
2594679 N/A DR08-01-SS6-N-300V N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2599287 N/A DR08-01-SS6-N-300V180 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2597106 N/A DR08-01-SS6-V-050K N/A Viton® N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
2599605 N/A DR08-01-SS6-V-120V061 N/A Viton® N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
Unit of Measure
1 2 3 4 5