Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2595930 | N/A DR10-01-C-N-190H | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 2594945 | N/A DR10-01-C-N-190HD | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Knurled Hand Knob | |
| 3556389 | N/A DR10-01-C-N-190K | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap | |
| 2599392 | N/A DR10-01-C-N-190K150 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap | |
| 2594249 | N/A DR10-01-C-N-190K185 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap | |
| 3026817 | N/A DR10-01-C-N-190V QS | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2598562 | N/A DR10-01-C-N-190V050 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2591734 | N/A DR10-01-C-N-190V058 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2593031 | N/A DR10-01-C-N-190V100 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2599552 | N/A DR10-01-C-V-070V036 | N/A Viton® | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2599685 | N/A DR10-01-C-V-070V040 | N/A Viton® | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3026819 | N/A DR10-01-C-V-140V | N/A Viton® | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2598947 | N/A DR10-01-C-V-140V101 | N/A Viton® | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 3026820 | N/A DR10-01-C-V-190V | N/A Viton® | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2599686 | N/A DR10-01-C-V-190V180 | N/A Viton® | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2591788 | N/A DR10-01-SS8-N-070V | N/A Buna-N | N/A 17 to 48 bar246 to 700 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2594221 | N/A DR10-01-SS8-N-140V100 | N/A Buna-N | N/A 30 to 96 bar435 to 1400 psi | N/A 16 gpm60 L/min | N/A Allen Head | |
| 2596941 | N/A DR10-01-SS8-N-190K150 | N/A Buna-N | N/A 50 to 131 bar725 to 1900 psi | N/A 16 gpm60 L/min | N/A Allen Head with Cover Cap |