Part Number |
Type |
Model Code Description |
Housing Type |
Closing Flow Rate [Max] |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 393224 | N/A Hose Break Valve | N/A RBE-R1/4 | N/A Cartridge Only | N/A | N/A 1/4 in. | |
| 710029 | N/A Hose Break Valve | N/A RBE-R3/4-X-150LPM (STD. SET) | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A NPT 3/4 | |
| 480320 | N/A Hose Break Valve | N/A RBE-R3/4-X-30LPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A NPT 3/4 | |
| 480309 | N/A Hose Break Valve | N/A RBE-R3/8-X-20LPM | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 710098 | N/A Hose Break Valve | N/A RBE-R3/8-X-28LPM | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 480316 | N/A Hose Break Valve | N/A RBE-R3/8-X-35LPM | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 710026 | N/A Hose Break Valve | N/A RBE-R3/8-X-50LPM (STD. SET) | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 710033 | N/A Hose Break Valve | N/A RBE-SAE1-1/16-12-X-120LPM STD. SET | N/A Cartridge Only | N/A 32 gpm120 L/min | N/A SAE 1-1/16-12 | |
| 2068454 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-2GPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 2068455 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-3.5GPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 710032 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-45LPM STD. SET | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 2071594 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-7GPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 561097 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-8.6GPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 2073036 | N/A Hose Break Valve | N/A RBE-SAE3/4-16-X-8GPM | N/A Cartridge Only | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 710030 | N/A Hose Break Valve | N/A RBE-SAE7/8-14-X-70LPM STD. SET | N/A Cartridge Only | N/A | N/A SAE 7/8-14 | |
| 558418 | N/A Hose Break Valve | N/A RBE-SAE9/16-18-X-12 | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A SAE 9/16-18 | |
| 710031 | N/A Hose Break Valve | N/A RBE-SAE9/16-18-X-15LPM STD. SET | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A SAE 9/16-18 | |
| 2065106 | N/A Hose Break Valve | N/A RBE-SAE9/16-18-X-1GPM | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A SAE 9/16-18 | |
| 2591606 | N/A Hose Break Valve | N/A RBE-SAE9/16-18-X-4 | N/A Cartridge Only | N/A 4 gpm15 L/min | N/A SAE 9/16-18 | |
| 2062818 | N/A Hose Break Valve | N/A RBXB-NPT3/8-X-15LPM STD. SET | N/A Cartridge Valve in Housing | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 2703021 | N/A Hose Break Valve | N/A RBXB-NPT3/8-X-4GPM | N/A Cartridge Valve in Housing | N/A 4 gpm15 L/min | N/A NPT 3/8 | |
| 2061898 | N/A Hose Break Valve | N/A RBXB-SAE1-1/16-12-X-120LPM STD. SET | N/A Cartridge Valve in Housing | N/A 32 gpm120 L/min | N/A SAE 1-1/16-12 | |
| 2061621 | N/A Hose Break Valve | N/A RBXB-SAE1-1/16-12-X-30GPM | N/A Cartridge Valve in Housing | N/A 32 gpm120 L/min | N/A SAE 1-1/16-12 | |
| 2090171 | N/A Hose Break Valve | N/A RBXB-SAE3/4-16-X-0.020" | N/A Cartridge Valve in Housing | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 2062157 | N/A Hose Break Valve | N/A RBXB-SAE3/4-16-X-45LPM STD. SET | N/A Cartridge Valve in Housing | N/A 12 gpm45 L/min | N/A SAE 3/4-16 |