Part Number |
Type |
Model Code Description |
Housing Type |
Closing Flow Rate [Max] |
End Size |
Core Products |
|---|---|---|---|---|---|---|
| 2069301 | N/A Hose Break Valve | N/A RBXB-SAE3/4-16-X-8GPM | N/A Cartridge Valve in Housing | N/A 12 gpm45 L/min | N/A SAE 3/4-16 | |
| 2069016 | N/A Hose Break Valve | N/A RBXB-SAE9/16-18-X-15LPM STD. SET | N/A Cartridge Valve in Housing | N/A 4 gpm15 L/min | N/A SAE 9/16-18 | |
| 2063213 | N/A Hose Break Valve | N/A RBXX-SAE1-1/16-12-X-120LPM STD. SET | N/A Cartridge Valve in Housing | N/A 32 gpm120 L/min | N/A SAE 1-1/16-12 | |
| 2062656 | N/A Hose Break Valve | N/A RBXB-SAE3/4-16-X-XX FACTORY SET | N/A Cartridge Valve in Housing | N/A | N/A SAE 3/4-16 | |
| 2062966 | N/A Hose Break Valve | N/A RBXB-SAE9/16-18-X-XX FACTORY SET | N/A Cartridge Valve in Housing | N/A | N/A SAE 9/16-18 | |
| 2063518 | N/A Hose Break Valve | N/A RBXB-SAE1-1/16-12-X-XX FACTORY SET | N/A Cartridge Valve in Housing | N/A | N/A SAE 1-1/16-12 | |
| 2063519 | N/A Hose Break Valve | N/A RBXX-SAE1-1/16-12-X-XX FACTORY SET | N/A Cartridge Valve in Housing | N/A | N/A SAE 1-1/16-12 | |
| 2064476 | N/A Hose Break Valve | N/A RBE-SAE9/16-18-X-XX FACTORY SET | N/A Cartridge Only | N/A | N/A | |
| 2064477 | N/A Hose Break Valve | N/A RBE-SAE1-1/16-12-X-XX FACTORY SET | N/A Cartridge Only | N/A | N/A | |
| 710025 | N/A Hose Break Valve | N/A RBE-R1/4-X-25LPM (STD. SET) | N/A Cartridge Only | N/A 32 gpm120 L/min | N/A | |
| 710028 | N/A Hose Break Valve | N/A RBE-R1/2-X-75LPM (STD. SET) | N/A Cartridge Only | N/A 32 gpm120 L/min | N/A | |
| 2058129 | N/A Hose Break Valve | N/A HOUSING RBXB 1 1/16-12SAE | N/A Housing Only | N/A | N/A SAE 1-1/16-12 | |
| 2069493 | N/A Hose Break Valve | N/A RBCC-NPT3/4-X-XX FACTORY SET | N/A Cartridge Only | N/A | N/A |