Fluid / Air Cooling System
Description
The FLKS series is a compact fluid/air cooling system with a plastic tank housing with integrated air duct. This lightweight and robust design makes it suitable for diverse applications. The pump conveys the operating medium from the tank through the part being cooled to the heat exchanger. The axial fan provides the necessary air flow through the heat exchanger to cool the operating medium.
Features
- Cooling of circuits which use mineral oil or water glycol
- Compact design with plastic tank, circulation pump, cooling element, and fan
- Machine tools and e-Mobility cooling