Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1316808 | N/A VD13B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303155 | N/A VD2B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1296270 | N/A VD2B.1/-2GC-V | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303167 | N/A VD2B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303158 | N/A VD2B.1/W | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1292238 | N/A VD3B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 3 bar43 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1310083 | N/A VD3B.1/V | N/A Visual, Red/Green Band Automatic Reset | N/A 3 bar43 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2551753 | N/A VD5B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303168 | N/A VD5B.1/V | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303171 | N/A VD5B.1/-V-W | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 303159 | N/A VD5B.1/-W | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 303156 | N/A VD5B.1-AUTOMATIC RESET | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1296930 | N/A VD5BM.1 /-Z-V-W | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 303157 | N/A VD8B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303169 | N/A VD8B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303172 | N/A VD8B.1/V-W | N/A Visual, Red/Green Band Automatic Reset | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1276216 | N/A PVD 1 B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Corrosive Fluid | N/A 74 lb·ft100 N·m | |
| 1262744 | N/A PVD2B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Corrosive Fluid | N/A 74 lb·ft100 N·m | |
| 1250688 | N/A PVD5B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Corrosive Fluid | N/A 74 lb·ft100 N·m |