Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 303161 | N/A VD2BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303173 | N/A VD2BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303176 | N/A VD2BM.1/-V-W | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 303162 | N/A VD5BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303177 | N/A VD5BM.1 /V-W | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1297319 | N/A VD5BM.1/-2GC | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303186 | N/A VD5BM.1/E | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Phosphate Ester | N/A 74 lb·ft100 N·m | |
| 303174 | N/A VD5BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303165 | N/A VD5BM.1/W | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 303163 | N/A VD8BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 303175 | N/A VD8BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |