Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1280540 | N/A VD 1 D.0 /-W-LED | N/A Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1284557 | N/A VD1D.0/-W-LED-P | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 2070797 | N/A VD2D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2064061 | N/A VD2D.0/L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2066557 | N/A VD2D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2096488 | N/A VD2D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2079597 | N/A VD2D.0/L24-T100 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 316867 | N/A VD2D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2079536 | N/A VD2D.0/V-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 316880 | N/A VD2D.0/W-L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 316878 | N/A VD2D.0/W-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1318004 | N/A VD2D.0/W-L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1322048 | N/A VD3D.0/W-L24-cRUus | N/A Electrical Switch | N/A 1 bar15 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 314384 | N/A VD5D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2090499 | N/A VD5D.0/L110-cRUus | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2069584 | N/A VD5D.0/L110-T100 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1276633 | N/A VD5D.0/L12 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 306840 | N/A VD5D.0/L220 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 316885 | N/A VD5D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2085723 | N/A VD5D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2072347 | N/A VD5D.0/L24-T100 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 316858 | N/A VD5D.0/L48 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 312386 | N/A VD5D.0/-LED | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2551784 | N/A VD5D.0/-V-L110 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 316871 | N/A VD5D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |