Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1283230 | N/A VD 2 GC.0 /-V-113-LED-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265477 | N/A VD 5 GC.0 /-113-LED | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1283231 | N/A VD 5 GC.0 /-V-113-LED-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1278089 | N/A VD 5 GC.0/-W-113 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1284612 | N/A VD2GC.0 /-V-113-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265213 | N/A VD2GC.0/-113 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265082 | N/A VD2GC.0/-113-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265081 | N/A VD2GC.0/-115 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1274044 | N/A VD2GC.0/-123 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1278999 | N/A VD2GC.0/-SQ-123 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1290832 | N/A VD2GC.0/-W-123 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 74 lb·ft100 N·m | |
| 1265191 | N/A VD5GC.0/-113 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1271206 | N/A VD5GC.0/-113-LED-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1293032 | N/A VD5GC.0/-113-SP-30C | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1266144 | N/A VD5GC.0/-113-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1293018 | N/A VD5GC.0/-113-SQ-30C | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1313288 | N/A VD5GC.0/-115-LED-SP | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1266696 | N/A VD5GC.0/-123 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265490 | N/A VD5GC.0/-123-LED-CN | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1268186 | N/A VD5GC.0/-123-LED-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265220 | N/A VD5GC.0/-123-LED-SQ-PF-40C | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1266684 | N/A VD5GC.0/-123-SQ | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1282531 | N/A VD5GC.0/-124-SQ-30C | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1315750 | N/A VD5GC.0/-LR-123-CN-LED-01206413 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 1265779 | N/A VD5GC.0/-V-113 | N/A Electronic / Analog (4-20 mA Or 1-10 V) 1 Switch Contact At 75% and at 100% Trip Pressure | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |