Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2080239 | N/A VD2J.1 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2074518 | N/A VD2J.1/V | N/A Electrical Switch | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2074497 | N/A VD5J.1 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2085757 | N/A VD5J.1/T100 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m | |
| 2074523 | N/A VD5J.1/V | N/A Electrical Switch | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 74 lb·ft100 N·m |