Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1271053 | N/A VD 2.2 LE.1 / -30C | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1298866 | N/A VD0.8LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 0.8 bar12 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1289691 | N/A VD2.5LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1317462 | N/A VD2.5LE.1/-V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 317056 | N/A VD2LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 304352 | N/A VD2LE.1/V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1265511 | N/A VD2LE.1/V-W | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 37 lb·ft50 N·m | |
| 317057 | N/A VD5LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1271064 | N/A VD5LE.1/-30C | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1252319 | N/A VD5LE.1/-E | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Phosphate Ester | N/A 37 lb·ft50 N·m | |
| 304353 | N/A VD5LE.1/V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 1266828 | N/A VD5LE.1/V-W | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 37 lb·ft50 N·m | |
| 317601 | N/A VD5LE.1/W | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Water Base | N/A 37 lb·ft50 N·m | |
| 317058 | N/A VD8LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m | |
| 304354 | N/A VD8LE.1/V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 8 bar116 psi | N/A 420 bar6000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 37 lb·ft50 N·m |