Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1288012 | N/A VM0.8B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 318865 | N/A VM1.5B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1272320 | N/A VM1B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1297830 | N/A VM2.5B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1298727 | N/A VM2.5B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303191 | N/A VM2B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1286328 | N/A VM2B.1/2GC | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303197 | N/A VM2B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 317633 | N/A VM3B.1 | N/A Visual, Red/Green Band Automatic Reset | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303198 | N/A VM5B.1/V | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303192 | N/A VM5B.1-AUTOMATIC RESET | N/A Visual, Red/Green Band Automatic Reset | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2551758 | N/A VM8B.1/-V | N/A Visual, Red/Green Band Automatic Reset | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |