Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1271175 | N/A VM0.8BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1289376 | N/A VM0.8BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1280864 | N/A VM1BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1310185 | N/A VM2.5BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1318202 | N/A VM2.5BM.1/-V | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303194 | N/A VM2BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303200 | N/A VM2BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 300465 | N/A VM3BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303195 | N/A VM5BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303201 | N/A VM5BM.1/V | N/A Visual, Red/Green Band Manual Reset | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 303196 | N/A VM8BM.1 | N/A Visual, Red/Green Band Manual Reset | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |