Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1307257 | N/A VM2.5CD.0/-2M0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1294401 | N/A VM2.5CD.0/-2M0-OE | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1292721 | N/A VM2CD.0/-2M0 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1299830 | N/A VM2CD.0/-2M0-OE | N/A Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1313180 | N/A VM3CD.1/-2M0-30C | N/A Electrical Switch | N/A 3 bar43 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1289998 | N/A VM5CD.0/-2M0 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1295003 | N/A VM5CD.0/-2M0-OE | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1266950 | N/A VM5CD.0/2M20 | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1289389 | N/A VM5CD.0/-2M20-OE | N/A Electrical Switch | N/A 5 bar72 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |