Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 304656 | N/A VM 8 D.0 /-V-L110 | N/A Visual Indicator & Electrical Switch | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2087271 | N/A VM0.8D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1280653 | N/A VM0.8D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2097146 | N/A VM0.8D.0/-V-L110 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2075066 | N/A VM0.8D.0/V-L24 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 319264 | N/A VM1.5D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2201020 | N/A VM1.5D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1272485 | N/A VM1.5D.0/-LED | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1268515 | N/A VM1D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2096336 | N/A VM1D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1264751 | N/A VM1D.0/-LED | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2083589 | N/A VM1D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1290055 | N/A VM2.5D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1297042 | N/A VM2.5D.0/-L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1286601 | N/A VM2.5D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2096485 | N/A VM2.5D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2202593 | N/A VM2.5D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2096484 | N/A VM2.5D.0/V-L110-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 1270329 | N/A VM2D.0/30C-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 316955 | N/A VM2D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2089878 | N/A VM2D.0/L110-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2080141 | N/A VM2D.0/L110-T100 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 307847 | N/A VM2D.0/-L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 2068925 | N/A VM2D.0/L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
| 312682 | N/A VM2D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |