Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Maximum Torque |
Core Products |
---|---|---|---|---|---|---|---|---|
304656 | N/A VM 8 D.0 /-V-L110 | N/A Visual Indicator & Electrical Switch | N/A 8 bar116 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2087271 | N/A VM0.8D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1280653 | N/A VM0.8D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2097146 | N/A VM0.8D.0/-V-L110 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2075066 | N/A VM0.8D.0/V-L24 | N/A Visual Indicator & Electrical Switch | N/A 0.8 bar12 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
319264 | N/A VM1.5D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2201020 | N/A VM1.5D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1272485 | N/A VM1.5D.0/-LED | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1268515 | N/A VM1D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2096336 | N/A VM1D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1264751 | N/A VM1D.0/-LED | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2083589 | N/A VM1D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 1 bar15 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1290055 | N/A VM2.5D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1297042 | N/A VM2.5D.0/-L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1286601 | N/A VM2.5D.0/L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2096485 | N/A VM2.5D.0/L24-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2202593 | N/A VM2.5D.0/V-L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2096484 | N/A VM2.5D.0/V-L110-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
1270329 | N/A VM2D.0/30C-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
316955 | N/A VM2D.0/L110 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2089878 | N/A VM2D.0/L110-cRUus | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2080141 | N/A VM2D.0/L110-T100 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
307847 | N/A VM2D.0/-L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
2068925 | N/A VM2D.0/L220 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m | |
312682 | N/A VM2D.0/-L24 | N/A Visual Indicator & Electrical Switch | N/A 2 bar29 psi | N/A 210 bar3000 psi | N/A G 1/2 | N/A Mineral Oil | N/A 24 lb·ft33 N·m |