Part Number |
Model Code Description |
Power Rating at Nominal Voltage |
DC Voltage |
Electrical Connection |
Insulation Class |
Core Products |
|---|---|---|---|---|---|---|
| 3002163 | N/A Coil 12DS -50-1836 | N/A 27 W | N/A 12 V | N/A Dual Spade | N/A | |
| 3179990 | N/A Coil 12PN-4.1-50-1836 | N/A 27 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 915142 | N/A Coil 24DG -50-1836 QS | N/A 27 W | N/A 24 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3112951 | N/A Coil 24DL -50-1836 QS | N/A 27 W | N/A 24 V | N/A 2 Lead Wires 18" Long | N/A IP65/IP67 | |
| 3091667 | N/A Coil 24DN -50-1836 QS | N/A 27 W | N/A 24 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K |