Print Back

The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

CoolingSys-AC-M.jpg
Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7705907 N/A AC-M 4 2.5 12V HB S IBT45-3 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705911 N/A AC-M 4 2.5 12V HB S IBT45-3 TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705378 N/A AC-M 4 2.5 12V PC S N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705885 N/A AC-M 4 2.5 12V PC S TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705886 N/A AC-M 4 2.5 12V PC S IBP2 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705889 N/A AC-M 4 2.5 12V PC S IBP2 TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705893 N/A AC-M 4 2.5 12V PC S IBT45-3 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705897 N/A AC-M 4 2.5 12V PC S IBT45-3 TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7706009 N/A AC-M 4 2.5 24V HB S N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7706011 N/A AC-M 4 2.5 24V HB S TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7706012 N/A AC-M 4 2.5 24V HB S IBP2 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7706015 N/A AC-M 4 2.5 24V HB S IBP2 TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7706019 N/A AC-M 4 2.5 24V HB S IBT45-3 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7706023 N/A AC-M 4 2.5 24V HB S IBT45-3 TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705996 N/A AC-M 4 2.5 24V PC S N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705998 N/A AC-M 4 2.5 24V PC S TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7705999 N/A AC-M 4 2.5 24V PC S IBP2 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7706002 N/A AC-M 4 2.5 24V PC S IBP2 TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7706004 N/A AC-M 4 2.5 24V PC S IBT45-3 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7706008 N/A AC-M 4 2.5 24V PC S IBT45-3 TS140 N/A 15.2 to 22.4 hp N/A 2.5 gpm N/A 55.5 gpm
7707511 N/A AC-M 5 2.5 12V HB S N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707493 N/A AC-M 5 2.5 12V HB S TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707489 N/A AC-M 5 2.5 12V HB S IBP2 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707490 N/A AC-M 5 2.5 12V HB S IBP2 TS140 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
7707491 N/A AC-M 5 2.5 12V HB S IBT45-3 N/A 17.3 to 27.9 hp N/A 2.5 gpm N/A 55.5 gpm
Unit of Measure
 1 2 3 4 5 »