Print Back

ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

CoolingSys-ELH.jpg
Unit of Measure
1 2 3 

Material ID

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7707131 N/A ELH 9 1.5 H6.3 S N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
2593667 N/A ELH 9 1.5 H6.3 S IBP3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
7707132 N/A ELH 9 1.5 H6.3 S IBT45-2 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
7707133 N/A ELH 9 1.5 H6.3 S IBT45-3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
2593698 N/A ELH 4 1.5 H22 S IBP-3 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2952642 N/A ELH 6 1.5 H6.3 S N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593661 N/A ELH 6 1.5 H6.3 S IBP 3 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593719 N/A ELH 6 1.5 H6.3 S IBT45-2 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593708 N/A ELH 9 1.5 H22 S IBP-3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
2593738 N/A ELH 9 1.5 H22 S IBT45-2 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
Unit of Measure
1 2 3