Print Back

The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. The series is compatible with mineral oils. 

CoolingSys-OK.jpg
1 2 

Part Number

Model Code Description

Size

Motor Voltage

Port Sizes

Accessories

Core Products

7707381 N/A OK 3H 4.5 B (PRF) N/A 3 N/A 230 VAC 460 VAC N/A SAE-12 ORB N/A
7707390 N/A OK 4S 4.6 B N/A 4 N/A 230 VAC 460 VAC N/A SAE-16 ORB N/A
7707391 N/A OK 4S 4.6 B IBP3 N/A 4 N/A 230 VAC 460 VAC N/A SAE-16 ORB N/A Pressure Bypass Valve
7707196 N/A OK 6S 4.6 B N/A 6 N/A 230 VAC 460 VAC N/A SAE-20 ORB N/A
7707197 N/A OK 6S 4.6 B IBP3 N/A 6 N/A 230 VAC 460 VAC N/A SAE-20 ORB N/A Pressure Bypass Valve
7706513 N/A OK 8S 4.6 B N/A 8 N/A 230 VAC 460 VAC N/A SAE-20 ORB N/A
7706523 N/A OK 8S 4.6 B IBP3 PRF N/A 8 N/A 230 VAC 460 VAC N/A SAE-20 ORB N/A Pressure Bypass Valve
7706524 N/A OK 9S 4.6 B N/A 9 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A
7706525 N/A OK 9S 4.6 B IBP3 PRF N/A 9 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A Pressure Bypass Valve
7706531 N/A OK 10S 4.6 B N/A 10 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A
7706532 N/A OK 10S 4.6 B IBP3 PRF N/A 10 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A Pressure Bypass Valve
7706533 N/A OK 11S 4.6 B N/A 11 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A
7706534 N/A OK 11S 4.6 B IBP3 PRF N/A 11 N/A 230 VAC 460 VAC N/A SAE-24 ORB N/A Pressure Bypass Valve
7707258 N/A OK 12S 4.6 B N/A 12 N/A 230 VAC 460 VAC N/A SAE-32 ORB N/A
7707120 N/A OK 14S 4.6 B N/A 14 N/A 230 VAC 460 VAC N/A SAE-32 ORB N/A
7707382 N/A OK 3H 4.5 B IBP3 N/A 3 N/A 230 VAC 460 VAC N/A SAE-12 ORB N/A Pressure Bypass Valve
7708070 N/A OK 8S 4.6 X N/A 8 N/A N/A SAE-20 ORB N/A Pressure Bypass Valve
7707655 N/A OK 10S 4.6 X IBP3 N/A 10 N/A N/A SAE-24 ORB N/A Pressure Bypass Valve
7703787 N/A OK 3H 4.5 X (PRF) N/A 3 N/A N/A SAE-12 ORB N/A
7706710 N/A OK 3H 4.5 X IBP3 (PRF) N/A 3 N/A N/A SAE-12 ORB N/A Pressure Bypass Valve
7706706 N/A OK 4S 4.6 X (PRF) N/A 4 N/A N/A SAE-16 ORB N/A
7706707 N/A OK 4S 4.6 X IBP3 (PRF) N/A 4 N/A N/A SAE-16 ORB N/A Pressure Bypass Valve
7706708 N/A OK 6S 4.6 X (PRF) N/A 6 N/A N/A SAE-20 ORB N/A
7706709 N/A OK 6S 4.6 X IBP3 (PRF) N/A 6 N/A N/A SAE-20 ORB N/A Pressure Bypass Valve
7706700 N/A OK 8S 4.6 X IBP3 (PRF) N/A 8 N/A N/A SAE-20 ORB N/A Pressure Bypass Valve
1 2