Print Back

The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

CoolingSys-OK.jpg
Unit of Measure
1 2 3 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

7706878 N/A OKA 10S 4.6 B 130 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707211 N/A OKA 10S 4.6 B 70 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707212 N/A OKA 10S 4.6 B 70 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707213 N/A OKA 10S 4.6 B 70 IBT50-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707214 N/A OKA 10S 4.6 B 100 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707215 N/A OKA 10S 4.6 B 100 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7707217 N/A OKA 10S 4.6 B 130 IBT45-3 N/A 16 gpm N/A 150 gpm N/A 40.6 to 83.3 hp N/A 34 bar34 psi
7706577 N/A OKA 11S 4.6 B 70 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7706578 N/A OKA 11S 4.6 B 70 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7706585 N/A OKA 11S 4.6 B 100 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7706586 N/A OKA 11S 4.6 B 100 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7706593 N/A OKA 11S 4.6 B 130 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7706594 N/A OKA 11S 4.6 B 130 IBP3 N/A 16 gpm N/A 180 gpm N/A 44.9 to 112.2 hp N/A 40 bar40 psi
7708139 N/A OKAF 7S 4.6 B 70 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
7708140 N/A OKAF 7S 4.6 B 100 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
7708141 N/A OKAF 7S 4.6 B 130 FLND 250 10 BM N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
7708142 N/A OKAF 7S 4.6 B 70 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
7708143 N/A OKAF 7S 4.6 B 100 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
7708144 N/A OKAF 7S 4.6 B 130 FLND 250 10 BM IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
Unit of Measure
1 2 3