Print Back

The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. The series is compatible with mineral oils. 

CoolingSys-OK.jpg
1 2 

Part Number

Model Code Description

Size

Motor Voltage

Port Sizes

Accessories

Core Products

7706701 N/A OK 9S 4.6 X (PRF) N/A 9 N/A N/A SAE-24 ORB N/A
7706702 N/A OK 9S 4.6 X IBP3 (PRF) N/A 9 N/A N/A SAE-24 ORB N/A Pressure Bypass Valve
7706699 N/A OK 10S 4.6 X (PRF) N/A 10 N/A N/A SAE-24 ORB N/A
7706703 N/A OK 11S 4.6 X (PRF) N/A 11 N/A N/A SAE-24 ORB N/A
7706704 N/A OK 11S 4.6 X IBP3 (PRF) N/A 11 N/A N/A SAE-24 ORB N/A Pressure Bypass Valve
7706335 N/A OK 12S 4.6 X (PRF) N/A 12 N/A N/A SAE 2" Code 61 N/A
7706705 N/A OK 14S 4.6 X (PRF) N/A 14 N/A N/A SAE 2" Code 61 N/A
1 2